Special working gloves

For providing protection while maintaining excellent grip

Special working gloves TMBA G11W
The SKF working glove TMBA G11W is specially designed for general purpose industrial maintenance work. The inside palm of the glove is coated with non flammable dots providing excellent grip.

Other features are:
  • Abrasion resistant
  • Blade cut resistant
  • Tear resistant
  • Puncture resistant
  • Flexible and comfortable gloves with excellent grip
  • Lint free
  • Tested and certified according to EN 388 (mechanical hazards)

Technical data
Designation
TMBA G11W
Pack size
1 pair
Size
9
Colour
white/blue
SKF logo