Shaft alignment tools

What can SKF offer?

After extensive consultation with users, SKF has developed a range of easy-to-use shaft alignment tools that are suitable for a majority of alignment tasks.

Selection guide

Selection guide
DesignationTKSA
11
TKSA
31
TKSA
41
TKSA
60
TKSA
80
Overall
system
performance
+++++++++++
System
ruggedness
+++++++

User 

interface

iOStouch
screen
touch
screen
keypadkeypad
& touch
screen
QR code
recognition
Measurement
type
9-12-39-12-3freefreefree
Minimal
shaft
rotation
180°140°90°60°60°
Automatic
measurement
Wireless
measuring
heads
Maximum
measurment
distance
18,5 cm2 m*4 m10 m10 m
Soft foot
correction
Live
alignment
correction
only
horizontal
Automatic
alignment
report
Camera• **
Machine
library
Thermal
growth
calculation
Vertical
machine
alignment
Swap
view
Machine
train
alignment
Run-out
check
* With USB cables supplied
** Depending on display device
SKF logo