Elastomeric shaft seals

FKM engine shaft seal
Rotating shaft seals offers optimum performance for automotive applications.
SKF offers a wide range of elastomeric shaft seals. Our extensive testing capabilities allow us to provide superior and reliable product on the market

Features
  • High pump helix for high sealing security
  • Excellent dirt exclusion
  • A range of outer diameter designs for best installation and retention of the seal
  • Custom blended materials to exceed customer specifications

Benefits
  • Improved reliability
  • Helps overcome shaft deficiencies
  • Extended life
  • Ease of installation and retention
  • Excellent fluid resistance and high temperature range
  • Wide selection of dust lips to minimize ingress contamination
SKF logo