Fluid Handling Seals

Sealing solutions for fluid handling application may need to operate in contact with various types of fluids or slurries, some of which require stringent regulatory compliance. SKF’s offering includes metal spring loaded seals and metal encased PTFE seals. These seals meet industry demands, such as of the oil and gas industry or the food and beverage industry which requires FDA approved materials.
SKF logo