Materials

Materials play a major role in the performance and lifetime of seals. Generally, hydraulic seals are exposed to a variety of application and working conditions, such as a wide temperature range, contact with various hydraulic fluids and the outside environment as well as high pressures and contact forces. The appropriate seal materials have to be selected to achieve a reasonable service life and service intervals. A wide variety of seal materials from four major polymeric material groups is available:
  • thermoplastic elastomers, such as polyurethane (TPU) and thermoplastic polyester elastomers (TPC)
  • rubbers, such as nitrile rubber (NBR) and hydrogenated nitrile rubber (HNBR), fluorocarbon rubbers (FKM, FPM)
  • polytetrafluoroethylene (PTFE) and its compounds
  • rigid thermoplastics and thermosets and their composites
Many different material properties should be considered to support and maintain the sealing function over the expected seal service life, for example:
  • good elasticity over a wide temperature range, especially at low temperatures
  • excellent compression set and stress relaxation behaviour to keep the sealing force for the requested operating period
  • adequate hardness and flexibility to avoid leakage and allow easy installation
  • superior gap extrusion resistance to cover the increased pressures of fluid power equipment
  • adequate working temperature range
  • good chemical compatibility to cover a wide assortment of hydraulic fluids such as mineral and synthetic oils, biodegradable and water-based fluids or fire-resistant fluids
  • excellent tribological properties, i.e. low friction values and high wear resistance to achieve a high efficiency and avoid early failures especially when sealing against rough counter-surfaces
In addition to these considerations, the structure and morphology of polymeric materials make selection and specification of seal materials much more complicated than the standard materials used in mechanical engineering (e.g. aluminium or steel). Mechanical properties of polymeric materials are strongly influenced by time, temperature, load and rate of motion. Highly complex intermolecular processes affect the stress relaxation and retardation phenomena. Furthermore, the tribology conditions of the system (e.g. friction and wear) has a strong influence on the seal material behaviour and vice versa. Therefore, state-of-the-art sealing systems can only be developed by close cooperation between material experts and product designers, supported by advanced design tools like non-linear FEA and extensive seal testing capabilities.
SKF has a global material development organization that closely cooperates with the product development and testing functions. SKF is uniquely suited to develop, simulate, test and manufacture tailor-made materials for specific customer needs.
The tables in the following sections list the most common materials used by SKF for serial production of hydraulic seals. A wide variety of additional seal materials are available for special hydraulic seals or other seal applications.
SKF logo