SCP profile data

Material
codes
Slide ring:
  • suffix E5E → P-2501
  • suffix E5D → P-2551

Energizer: A-8526

Materials
PressureUp to 690 bar (10 000 psi)
SpeedUp to 1 m/s (3.2 ft/s)
Temperature
range


For temperature limits depending on fluid compatibility → table 1
Extreme low temperature range: may be intermittently exposed (e.g. cold start-up) without seal damage, but seal performance may be compromised while in this range
Temperatures below the recommended operating range: seal performance depends on system design (precision guiding arrangement recommended)
Recommended operating temperature range for this profile and material
Temperatures above the recommended operating range: acceptable only with reduced pressure and/or speed
Extreme high temperature range: only occasional short-term exposure
Counter-
surface
Specifications for effective sealing systems
Size listInch [pdf]
Additional
information
Piston seals with rigid split slide rings
Maximum values of application parameters (e.g. pressure, speed, temperature) should not be applied continuously nor simultaneously.
SKF logo