SKF SEAL JET NG 040

The SKF SEAL JET NG 040 machine produces seals from 0 up to 400 mm in diameter.
The software includes up to 169 standard seal profiles which can be customized to suit individual application needs.
Machine dimensions
1 900 mm (width) x 1 300 mm (depth) x 2 120 mm (height)
Weight (w/o vacuum unit)
2 000 kg
Max. machining diameter
400 mm
Max. turning length
220 mm
Spindle speed
0 - 4 000 rpm
Electrical power supply
3 x 400 V + N + PE
Connected rating
15,2 kW
Clamping system/tool system
19 sets aluminium clamping jaw, 8-tool-turret, SKF-specific tool holder
Vacuum system:
Capacity of chip container200 l
Vacuum motorThree-phase-current asynchronous motor, 1,5 kW

More information

SKF logo