Ethylene Propylene (EP) Rubber has excellent resistance to phosphate ester based fluids, steam Ketones, alcohol and non-petroleum automotive brake fluid.  It is not recommended for use with petroleum based fluids.  EP rubber has excellent high and low end temperature resistance.  E-8001 is a 70 shore A category hardness material suitable for use in T seals and Z Seal lips.  It is suited to use in compression applications at temperatures from –54°C to +149°C (–65°F to +300°F).
  1. 1)Values are typical averages only. Test information is based on specific conditions and limited sample size, and is only for general guidance. It does not supercede published data for the product. Customer must decide suitability for his purpose. Information applies at room temperature unless specified otherwise.
SKF logo