Wheel bearing kit

Not all wheel bearings are made to the same exact standards as SKF wheel bearings.

The premature failure of a hub unit could result in the sudden loss of steering control or even the loss of the wheel and could damage the ABS system, seriously compromising the car driver safety.

For a safe and smooth drive, always insist on SKF wheel bearings for your car.
SKF logo