Wheel bearing second generation

Combining a double-row ball bearing unit and an integral mounting flange, the second generation wheel bearing replaces the function of a separate bearing unit. Sealed for life with induction-hardened raceways, the second generation wheel bearing is used with non-driven front or rear wheels.
SKF logo