Belt-driven starter-alternator

Making dual functionality more functional

Combining starter and alternator functions in one machine, the belt-driven starter-alternator (or generator) helps to enable significant fuel and CO2 savings. In micro- or mild-hybrids, these units provide the vehicle with an automatic engine stop-start feature at red lights or in traffic jams.

Whatever application requirements and operating conditions your design needs to address, SKF solutions can help. See below how SKF bearings and sensor-bearings can help improve control, energy efficiency and reliability for belt-driven starter-alternators.


SKF logo