SKF Turbocharger Ball Bearing Units

Improved energy efficiency and reliability

SKF Turbocharger Ball Bearing Units are robust, high precision, double-row ball bearing units that provide better energy efficiency than the conventional plain bearings used in most turbocharger designs. Advanced technologies and materials such as aerospace steel, ceramic balls and reinforced cage design, help the unit resist high temperatures and speeds, ultimately extending the life of the turbocharger.
SKF logo