Wheel end

Wheel end innovation starts here

hbu range
SKF has pioneered every major advance in wheel end technology since the invention of the automobile. The integrated hub bearing unit, originally conceived by SKF in the late 1930s, is now the dominant solution for car and light commercial wheel bearing applications. Add something on challenges and typical issues. “With increasing emission legislations, focus is on technology that reduces weight and friction. SKF can offer low weight and low friction hub bearing units, as well as modules that integrate the wheel bearings with surrounding components for even further weight reduction”.

Trust SKF

Today, the world’s top vehicle manufacturers rely on SKF for wheel end components and integrated systems. Between OE equipment and aftermarket replacements, nearly 90 million vehicles are riding on SKF wheel bearings and hub units - more than all other brands combined.

The SKF family of wheel end products now includes a broad ranging, highly sophisticated set of solutions. Combined, they are helping to improve wheel end functionality, reliability, efficiency, and safety.


SKF logo