TMFT bearing fitting tool kits

Cold mounting smaller bearings on a shaft

Carried out correctly, cold mounting small (<50mm) bearings is not difficult and will not affect bearing service life. Using improper tools, or applying poor cold mounting techniques, however, could easily shorten bearing service life.

Safer and more effective with TMFT tools

SKF TMFT fitting tools enable easier, more reliable cold mounting for bearings with small (<50 mm) bore diameters. Safer and more effective than other cold-mounting methods, TMFT tools distribute the force of an impact hammer evenly on bearing rings, thus avoiding ball or roller damage during mounting.

See more about heating tools for mounting/dismounting in the SKF Maintenance Products catalog.

SKF logo