SKF lubricated for life, custom grease filled bearings

SKF lubricated for life, custom grease filled bearings
Custom grease filled bearings from SKF can satisfy cases where a specific brand of lubricant, a specific grease fill or non-standard packaging or markings are needed. SKF customized solutions include:
  • Wide variety of bearing types available
  • Seals or shields as required (size dependent)
  • All grease fills possible (from 10 to 100%)
  • Any customer specified grease can be used (e.g., if facility is restricted to the use of one grease manufacturer)
  • Traceability code and new designation laser marking can be added
  • Vacuum packaging possible on request
SKF logo