Garter seal

Garter seal is obtained in low friction material.

The geometry on the water lip exclusion (with wave) gives high performance and high durability on the time. This special design plus the low friction rubber material reduce 10% of the friction torque and energy consumption during the normal washing cycle, and reduces 20% of friction torque and energy consumption during centrifuge cycle.
SKF logo