SKF Explorer roller bearings

Perfect for punishing drivetrain conditions

From the smallest fractional geared motor to the largest customized gearboxes and motors, bearing operating conditions and demands vary widely. Requirements can range from smooth, silent operation to reliable performance under extreme duty cycles and contaminated lubricant conditions. SKF Explorer roller bearings can handle all of it and more.

SKF Explorer roller bearings are available in a wide assortment:
  • Spherical roller bearings
  • Tapered roller bearings
  • Cylindrical roller bearings including high capacity execution
  • CARB toroidal roller bearings
  • Deep groove ball bearings
  • Spherical roller thrust bearings
Equally important, SKF can provide extensive engineering support, ranging from basic advice to advanced calculations and simulations.

By using high performance SKF Explorer bearings and applying SKF competence, you can increase overall driveline operational reliability, boost gear unit performance by increasing transmitted torque or load carrying capacity, and reduce the risk of unplanned breakdowns.
SKF logo