SKF ConCentra roller bearings

Cost-efficient operation for conveyors and more
Designed for reliable operation in harsh environments, SKF ConCentra roller bearing units offer a cost-effective alternative to conventional bearing and housing arrangements.

For conveyor applications and others with heavy loads, shock loads, contaminants, and a low maintenance priority, the units offer a proven, reliable, minimal-maintenance solution.

Tight centric fit on commercial shafts
SKF ConCentra roller bearing units fit tightly enough to help extend service life, with no fretting damage to the shaft, and no need to cut the bearings from the shaft.
SKF logo