Chain conveyors

Effective lubrication is essential

Depending on the product they move, chain conveyors can face the same tough operating conditions that affect roller tables. Coil conveyors, for example, operate with high loads and temperatures. Consequently, effective lubrication of the chain is critical for trouble-free operation and longer conveyor service life.

SKF can help
SKF chain solutions can help ensure proper chain lubrication in the toughest operating conditions.

SKF solutions for chain conveyors

SKF logo