Predictive Maintenance

Predictive Maintenance (PdM) is a process aimed at detecting a machine condition that will eventually lead to failure and then estimating the amount of time before failure occurs.

Unlike most PdM programmes, which stop at detecting a problem and making a residual life prediction, SKF uses this information as the basis to diagnose the problem.  Our main objective is to determine which proactive tasks are necessary to achieve an extension of machine life.
SKF logo