SKF RCM is a Reliability Centred Maintenance process that requires less time and resources than traditional RCM programmes. SKF RCM focuses on dominant failure modes and the significant effects of those failures. It then recommends actions to prevent their occurrence. Non-critical effects also are evaluated and cost-effective strategies developed to address them.
Benefits of performing the SKF RCM process include:
  • Optimized maintenance costs
  • Increased productivity and profitability
  • Maintenance transformed from a cost to a profit centre
  • Maintenance treated as a strategic process
  • Positive changes to the maintenance culture
  • Documented maintenance programme based on the organization's business goals
SKF logo