Engineering Simulation Services

Accurate, cost-effective diagnosis of reoccurring machinery problems

Cracks and excessive displacement in machinery structures, or cracks in machinery frames and shafting, can cause excessive noise and vibration, increased energy use and safety risks. Eventually, these problems can lead to unplanned plant shutdowns, along with high maintenance, repairs and lost production costs.

SKF Engineering Simulation Services is a comprehensive offering that uses dynamic, time-based vibration data captured during machine operation and advanced engineering simulations to solve reoccurring machinery problems.

Typical applications

  • Steel and concrete structures
  • Foundations
  • Stationary machinery
  • Mobile machinery


  • Reduce unplanned downtime
  • Reduce maintenance and repair costs
  • Reduce vibration levels and energy use
  • Optimize current machinery operation and production
  • Help increase safety
SKF logo