Main shaft

Handling variable loads and harsh conditions

A main shaft arrangement must withstand axial and radial loads and operate under harsh and continuously changing conditions. Whether a single or double bearing rotor support design is required, SKF expertise can help identify the most suitable solutions including:
  • Bearings
  • Housings
  • Seals
  • Lubrication
  • Condition monitoring
Partnering closely with customers, SKF designs integrated solutions for reliable turbine performance, and simplified installation and maintenance.

Solutions

SKF logo