Air preheaters

Handling extreme heat and high speeds

Used in steam boilers to transfer heat from the flue gases to the combustion air before it enters the furnace, air preheaters are an essential part of the boiler air and gas system.

Also called air heaters, these units face extreme heat and high speeds, making effective machine maintenance difficult. SKF can make it much easier with our advanced range of industrial air handling solutions.


SKF logo