High load

High Load Carrying Capacity - SKF Blue
A typical engineering challenge of racing vehicles is to cope with extremely high power density and light structure. Therefore very high relative loads act on every component, including bearings. To cope with this application condition, SKF develops special design and materials, to fit the most demanding application. Raceway design, cage design, material choice and heat treatment, overall bearing application design can be suggested and combined to design the best solution for each application area.
SKF logo