CAHB series

CAHB-10
Designed to operate in temperatures from -40 to 85 °C at a 25% duty cycle, SKF electromechanical actuator CAHB family features robust metal gears and corrosion-resistant housings. Available in two series - CAHB-20/21, for medium- and heavy-load applications, and CAHB-10, a compact solution for low-load applications - SKF electromechanical actuators are virtually maintenance-free, self-locking IP 66-rated units. Additional design options are available.

Features and benefits

  • Compact design
  • Robust and reliable 
  • Designed for harsh environment 
  • High load capacity 
  • Lubricated for service life 
  • Durable, lightweight, corrosion resistant.

Typical applications

  • Medical
  • Factory Automation
  • Food and Beverage
  • Off-Highways
  • Renewable Energy_ Solar
  • Pulp and Paper
  • Material Handling

Product overview


Rated LoadSpeedVoltage
CAHB-10up to 1 000 Nup to 45 mm/s12 or 24 V DC
CAHB-20Aup to 2 500 Nup to 27 mm/s
CAHB-20Eup to 4 500 Nup to 25,5 mm/s
CAHB-21Eup to 4 500 Nup to 50 mm/s
CAHB-22Eup to 10 000 Nup to 42 mm/s
Click on the picture below for product technical datasheet and 3D models
SKF logo