MAX-6

MAX-6
The Max-6 includes powerful AC actuators. They run very quietly, take up little space and can be installed at virtually every angle in vertical or horizontal position. The series is medical approved and has an integrated control, operating units and can be supplied with accessories.
Technical data:
Pushload
up to 8 000 N
Pull load
up to 6 000 N
Speed (full load)
up to 13 mm/s
Stroke
50 to 700 mm
Voltage
120/230 V AC
Operating temperature
0 to +40 °C
Type of protection
IP 66S

Technical datasheet
Operating manual
SKF logo