CAES

CAES
The CAES hand switches serve for operating one actuator connected with CAED control unit. With the push buttons filed on the front panel, the movements of the actuators can be controlled easily and precisely. There is also an infra-red version for more flexibility in remote operation.
Technical data:
Operating power
30/33 V DC/mA
Max. operating channels
1
Type of protection
IP 54

Technical datasheet
SKF logo