For ophthalmic equipment

The SKF Telescopic pillar for ophthalmic equipment – series CPMA are compact, two-section units that give designers the ability to mix and match several performance features.

With series CPMA pillars, there is no need to compromise on aesthetics, noise and vibration reductions, or hygiene concerns.

Features and benefits

  • Built-in universal power supply unit compatible with virtually all voltage and frequency standards worldwide (Fig. 1)
  • Plug and play (Fig. 2)
  • Soft start and stop control (Fig. 3)
  • Higher load-carrying capacity
  • Multiple outlet socket accessories
  • Cable through pillar
Technical data:
Push load
up to 2000 N
Pull load
0 N
Dynamic offset load
up to 250 Nm
Speed (full load)
up to 15 mm/s
200 to 400 mm
100-240 V AC 50/60 Hz or 24 V DC
Operating temperature
+10 to +40 °C
Type of protection
IP 30
Noise level
dB (A) 45

Technical datasheet
Operating manual

Typical applications

SKF logo