TLC

TLC
TLC lifting columns offer compact, fast, and powerful solutions to deliver push or pull force for loads up to 4000N using AC motors. Ideally suited for medical, industrial, and workplace applications, their rigid aluminum profiles and precision glide pads enable the columns to lift offset loads without bending. Unique and efficient gear technology contributes to high push force capabilities and reduced noise levels.

Features and benefits

  • Push or pull load
  • Compact design
  • Quiet
  • Robust
  • Plug and play
Technical data:
Push load
4 000 N
Pull load
4 000 N
Speed (full load)
up to 11 mm/s
Stroke
100 to 700 mm
Voltage
120/230 V AC
Operating temperature
+10 to +40 °C
Type of protection
IP 20/30

Technical datasheet
Operating manual

Typical applications

  • Medical
  • Factory Automation
SKF logo