TMA/TMD image
The TMS is a strong telescopic pillar with an optimal stroke / retracted length ratio for the lift of heavy eccentric loads. The TMS is fast, silent and able to lift 400 kg centric load or 150 kg eccentric load in a 2 m distance away from the pillar.

Features and benefits

  • High bending load
TMS technical data
Push load
4 000 N
Pull load
4 000 N
250 to 700 mm
Operating temperature
+10 to +40 °C

Technical datasheet
Operating manual

Typical applications

  • Medical
  • Factory Automation
SKF logo