TXG image
This TXG telescopic pillar offers an attractive design for height adjustable desks, ophtalmic tables, chairs and lightweight industrial workstations. The TXG series has an integrated control unit and combines the advantages of AC and DC power.

Features and benefits

  • Powerful and fast lifting
  • Aesthetic design
Technical data:
Push load
1 500 N
Pull load
0 N
Speed (full load)
up to 17 mm/s
200 to 600 mm
120/230 V AC or 12/24 V DC
Operating temperature
+10 to +40 °C
Type of protection
IP 30

Technical datasheet
Operating manual

Typical applications

  • Medical
  • Factory Automation
SKF logo