Self-aligning ball bearing kits

To facilitate procurement and to provide the correct bearing/sleeve combination, SKF offers the most popular self-aligning ball bearings together with the suitable adapter sleeve as a kit (fig 1).
Mounting can easily be performed with the help of the SKF lock nut spanner set TMHN 7.
The range of these kits is shown in the table.
SKF logo