Y-bearings, with an eccentric locking collar

PrintExport as PDF
  • (all)
    (all)
    (all)
    (all)
    Bore diameter:
    Exact :
     ≤ d ≤ 
    d =
    Outside diameter:
    Exact :
     ≤ D ≤ 
    D =
    Overall bearing width:
    Exact :
     ≤ B1 ≤ 
    B1 =
    Width outer ring:
    Exact :
     ≤ C ≤ 
    C =
Principal dimensionsBasic load ratingsFatigue load limitLimiting speedDesignation
    dynamicstatic with shaft tolerance h6 
dDB1CCC0Pu  
mmkNkNr/min 
         
30.163
62
48.4
18
19.5
11.2
0.475
1200
YELAG 206-103
50.8
100
71.4
25
43.6
29
1.25
3600
YEL 211-200-2F
36.513
72
51.1
19
25.5
15.3
0.655
5300
YEL 207-107-2F
28.575
62
48.4
18
19.5
11.2
0.475
1200
YELAG 206-102
61.913
110
77.8
26
52.7
36
1.53
3400
YEL 212-207-2F
19.05
47
31
14
12.7
6.55
0.28
8500
YET 204-012
49.213
90
62.7
22
35.1
23.2
0.98
800
YELAG 210-115
20
47
43.7
14
12.7
6.55
0.28
8500
YEL 204-2F
35
72
38.9
19
25.5
15.3
0.655
5300
YET 207/VL065
35
72
51.1
19
25.5
15.3
0.655
5300
YEL 207-2F
25
52
44.4
15
14
7.8
0.335
7000
YEL 205-2F
19.05
47
43.7
14
12.7
6.55
0.28
8500
YEL 204-012-2F
25.4
52
31
15
14
7.8
0.335
7000
YET 205-100
25.4
52
44.4
15
14
7.8
0.335
1500
YELAG 205-100
38.1
80
56.3
21
30.7
19
0.8
4800
YEL 208-108-2F
30
62
48.4
18
19.5
11.2
0.475
6300
YEL 206-2F
25
52
44.4
15
14
7.8
0.335
4300
YEL 205-2RF/VL065
40
80
43.7
21
30.7
19
0.8
4800
YET 208/VL065
49.213
90
62.7
22
35.1
23.2
0.98
4000
YEL 210-115-2F
31.75
72
51.1
19
25.5
15.3
0.655
1100
YELAG 207-104
20
47
43.7
14
12.7
6.55
0.28
1800
YELAG 204
25
52
44.4
15
14
7.8
0.335
1500
YELAG 205
34.925
72
51.1
19
25.5
15.3
0.655
1100
YELAG 207-106
34.925
72
51.1
19
25.5
15.3
0.655
5300
YEL 207-106-2F
30
62
48.4
18
19.5
11.2
0.475
1200
YELAG 206
36.513
72
51.1
19
25.5
15.3
0.655
1100
YELAG 207-107
35
72
51.1
19
25.5
15.3
0.655
1100
YELAG 207
42.863
85
56.3
22
33.2
21.6
0.915
4300
YEL 209-111-2F
40
80
56.3
21
30.7
19
0.8
2800
YEL 208-2RF/VL065
61.913
110
53.1
26
52.7
36
1.53
3400
YET 212-207
25
52
31
15
14
7.8
0.335
7000
YET 205/VL065
25.4
52
44.4
15
14
7.8
0.335
7000
YEL 205-100-2F
30
62
48.4
18
19.5
11.2
0.475
3900
YEL 206-2RF/VL065
55
100
71.4
25
43.6
29
1.25
3600
YEL 211-2F
31.75
72
38.9
19
25.5
15.3
0.655
5300
YET 207-104
30
62
35.7
18
19.5
11.2
0.475
6300
YET 206/VL065
34.925
72
38.9
19
25.5
15.3
0.655
5300
YET 207-106
40
80
56.3
21
30.7
19
0.8
950
YELAG 208
33.338
72
38.9
19
25.5
15.3
0.655
5300
YET 207-105
45
85
56.3
22
33.2
21.6
0.915
850
YELAG 209
36.513
72
38.9
19
25.5
15.3
0.655
5300
YET 207-107
17
40
28.6
12
9.56
4.75
0.2
9500
YET 203
20
47
31
14
12.7
6.55
0.28
8500
YET 204
25
52
31
15
14
7.8
0.335
7000
YET 205
44.45
85
43.7
22
33.2
21.6
0.915
4300
YET 209-112
20
47
31
14
12.7
6.55
0.28
8500
YET 204/VL065
12.7
40
28.6
12
9.56
4.75
0.2
9500
YET 203-008
31.75
72
51.1
19
25.5
15.3
0.655
5300
YEL 207-104-2F
50
90
62.7
22
35.1
23.2
0.98
4000
YEL 210-2F
55.563
100
71.4
25
43.6
29
1.25
3600
YEL 211-203-2F
45
85
56.3
22
33.2
21.6
0.915
4300
YEL 209-2F
50
90
62.7
22
35.1
23.2
0.98
800
YELAG 210
38.1
80
56.3
21
30.7
19
0.8
950
YELAG 208-108
42.863
85
43.7
22
33.2
21.6
0.915
4300
YET 209-111
60
110
77.8
26
52.7
36
1.53
3400
YEL 212-2F
38.1
80
43.7
21
30.7
19
0.8
4800
YET 208-108
44.45
85
56.3
22
33.2
21.6
0.915
850
YELAG 209-112
42.863
85
56.3
22
33.2
21.6
0.915
850
YELAG 209-111
40
80
56.3
21
30.7
19
0.8
4800
YEL 208-2F
55
100
48.4
25
43.6
29
1.25
3600
YET 211
60
110
53.1
26
52.7
36
1.53
3400
YET 212
50
90
43.7
22
35.1
23.2
0.98
4000
YET 210
35
72
51.1
19
25.5
15.3
0.655
3200
YEL 207-2RF/VL065
44.45
85
56.3
22
33.2
21.6
0.915
4300
YEL 209-112-2F
15
40
28.6
12
9.56
4.75
0.2
9500
YET 203/15
45
85
43.7
22
33.2
21.6
0.915
4300
YET 209
40
80
43.7
21
30.7
19
0.8
4800
YET 208
35
72
38.9
19
25.5
15.3
0.655
5300
YET 207
30
62
35.7
18
19.5
11.2
0.475
6300
YET 206
20
47
43.7
14
12.7
6.55
0.28
5000
YEL 204-2RF/VL065
31.75
62
35.7
18
19.5
11.2
0.475
6300
YET 206-104
28.575
62
35.7
18
19.5
11.2
0.475
6300
YET 206-102
30.163
62
48.4
18
19.5
11.2
0.475
6300
YEL 206-103-2F
30.163
62
35.7
18
19.5
11.2
0.475
6300
YET 206-103
28.575
62
48.4
18
19.5
11.2
0.475
6300
YEL 206-102-2F

For additional information about the meaning and limitations of the product data, refer to Y-bearings and Principles of bearing selection and application.

SKF logo