N and AN inch lock nuts

PrintExport as PDF
  • Product table filter
    Thread size:
    Exact :
     ≤ G ≤ 
    G =
Thread sizePrincipal dimensionsDesignations
 Threads per inch  Lock nutAppropriate locking device
G d3 max.B  
mm mm 
      
159.613
8
204.927
26.441
AN 32
W 32
169.138
8
200.152
27.254
N 034
W 034
149.555
12
195.402
24.866
AN 30
W 30
159.613
8
190.627
26.441
N 032
W 032
189.788
8
220.802
28.829
N 038
W 038
359.918
5
419.227
45.491
N 072
PL 72
179.476
8
209.677
28.041
N 036
W 036
189.788
8
240.639
28.829
AN 38
W 38
179.476
8
230.327
28.041
AN 36
W 36
169.138
8
219.989
27.254
AN 34
W 34
630.021
4
730.377
75.006
N 630
PL 630
199.313
8
250.164
30.429
AN 40
W 40
530.021
4
630.377
68.656
N 530
PL 530
379.907
5
450.977
48.666
N 076
PL 76
139.623
12
180.314
24.079
AN 28
W 28
129.692
12
171.577
22.479
AN 26
W 26
149.555
12
181.102
24.866
N 030
W 030
119.786
12
155.702
20.904
AN 24
W 24
670.026
4
779.602
79.756
N 670
PL 670
800.201
3
920.877
90.881
N 800
PL 800
109.855
12
145.389
20.091
AN 22
W 22
219.151
8
260.477
32.004
N 044
W 044
99.517
12
131.902
19.304
AN 20
W 20
399.923
5
470.027
52.654
N 080
PL 80
104.698
12
138.252
19.304
AN 21
W 21
499.922
5
579.577
68.656
N 500
PL 500
239.826
6
290.652
34.391
N 048
PL 48
419.912
5
490.677
52.654
N 084
PL 84
600.024
4
700.227
75.006
N 600
PL 600
219.151
8
279.527
32.004
N 44
W 44
94.742
12
125.552
18.516
AN 19
W 19
79.679
12
105.689
15.341
AN 16
W 16
74.498
12
98.552
15.341
AN 15
W 15
89.585
12
118.389
17.729
AN 18
W 18
84.836
12
112.039
16.129
AN 17
W 17
439.902
5
520.827
60.579
N 088
PL 88
199.313
8
239.852
30.429
N 040
W 040
900.201
3
1030.427
100.406
N 900
PL 900
479.907
5
560.527
60.579
N 096
PL 96
9.931
32
19.177
5.816
N 00
W 00
279.501
6
330.327
38.354
N 056
PL 56
459.917
5
539.877
60.579
N 092
PL 92
258.876
6
309.702
35.966
N 052
PL 52
950.214
3
1092.327
100.406
N 950
PL 950
49.961
18
68.402
12.954
N 10
W 10
338.81
5
400.177
45.491
N 068
PL 68
54.787
18
75.539
12.954
N 11
W 11
59.944
18
80.289
13.741
N 12
W 12
64.719
18
85.852
14.554
N 13
W 13
129.692
12
155.702
22.479
N 026
W 026
69.875
18
92.202
14.554
N 14
W 14
139.623
12
165.227
24.079
N 028
W 028
750.214
3
870.077
90.881
N 750
PL 750
109.855
12
135.077
20.091
N 022
W 022
119.786
12
144.602
20.904
N 024
W 024
44.881
18
64.414
11.379
N 09
W 09
710.209
3
830.402
90.881
N 710
PL 710
560.019
4
649.427
75.006
N 560
PL 560
14.884
32
25.527
8.204
N 02
W 02
11.912
32
22.352
8.204
N 01
W 01
19.837
32
35.052
9.779
N 04
W 04
16.865
32
28.702
8.991
N 03
W 03
319.074
6
381.127
42.316
N 064
PL 64
29.794
18
44.577
10.566
N 06
W 06
850.214
3
979.627
90.881
N 850
PL 850
24.612
32
39.827
10.566
N 05
W 05
39.7
18
57.277
11.379
N 08
W 08
299.339
6
360.502
39.954
N 060
PL 60
34.95
18
52.527
11.379
N 07
W 07

For additional information about the meaning and limitations of the product data, refer to Lock nuts and Principles of bearing selection and application.

SKF logo