Lock nuts requiring a keyway (metric)

PrintExport as PDF
  • Thread size:
    Exact :
     ≤ Thread size ≤ 
    Thread size =
    Outside diameter:
    Exact :
     ≤ d3 ≤ 
    d3 =
    Width:
    Exact :
     ≤ B ≤ 
    B =
Thread sizePrincipal dimensionsAxial load carrying capacityDesignations
    staticLock nutAssociated lock washer / locking clip
 d3BG   
mmmm kN 
       
530
670
80
Tr 530x6
 
HM 31/530
MS 31/530
400
520
62
Tr 400x5
 
HM 3180
MS 3184-80
380
450
48
Tr 380x5
 
HME 3076
MS 3080-76
300
360
42
Tr 300x4
 
HM 3060
MS 3060
800
1000
112
Tr 800x7
 
HM 31/800
MS 31/800-750
420
540
70
Tr 420x5
 
HM 3184
MS 3184-80
360
420
45
Tr 360x5
 
HME 3072
MS 3072
320
380
42
Tr 320x5
 
HM 3064
MS 3068-64
850
980
90
Tr 850x7
 
HME 30/850
MS 30/900-850
480
620
75
Tr 480x5
 
HME 3196
MS 3196
440
560
70
Tr 440x5
 
HM 3188
MS 3192-88
1000
1240
125
Tr 1000x8
 
HME 31/1000
MS 31/1000
340
400
45
Tr 340x5
 
HM 3068
MS 3068-64
460
580
75
Tr 460x5
 
HME 3192
MS 3192-88
670
850
106
Tr 670x6
 
HME 31/670
MS 31/670
850
980
90
Tr 850x7
 
HM 30/850
MS 30/900-850
710
900
106
Tr 710x7
 
HME 31/710
MS 31/710
460
580
75
Tr 460x5
 
HM 3192
MS 3192-88
360
420
45
Tr 360x5
 
HM 3072
MS 3072
600
700
75
Tr 600x6
 
HME 30/600
MS 30/600-530
440
560
70
Tr 440x5
 
HME 3188
MS 3192-88
480
620
75
Tr 480x5
 
HM 3196
MS 3196
380
450
48
Tr 380x5
 
HM 3076
MS 3080-76
560
710
85
Tr 560x6
 
HME 31/560
MS 31/600-560
400
520
62
Tr 400x5
 
HME 3180
MS 3184-80
500
580
68
Tr 500x5
 
HM 30/500
MS 30/500-96
1060
1200
100
Tr 1060x8
 
HME 30/1060
MS 30/1000
900
1030
100
Tr 900x7
 
HM 30/900
MS 30/900-850
600
750
85
Tr 600x6
 
HME 31/600
MS 31/600-560
190
220
28
M 190x3
475
KML 38
MBL 38
180
210
27
M 180x3
450
KML 36
MBL 36
150
180
24
M 150x2
390
KML 30
MBL 30
670
850
106
Tr 670x6
 
HM 31/670
MS 31/670
560
650
75
Tr 560x6
 
HME 30/560
MS 30/560
250
320
36
Tr 250x4
 
HM 50 T
 
170
200
26
M 170x3
430
KML 34
MBL 34
160
190
25
M 160x3
405
KML 32
MBL 32
950
1170
125
Tr 950x8
 
HM 31/950
MS 31/950
400
470
52
Tr 400x5
 
HM 3080
MS 3080-76
710
830
90
Tr 710x7
 
HME 30/710
MS 30/710
420
490
52
Tr 420x5
 
HM 3084
MS 3084
950
1080
100
Tr 950x8
 
HME 30/950
MS 30/950
480
560
60
Tr 480x5
 
HME 3096
MS 30/500-96
440
520
60
Tr 440x5
 
HM 3088
MS 3092-88
750
870
90
Tr 750x7
 
HM 30/750
MS 30/800-750
630
730
75
Tr 630x6
 
HM 30/630
MS 30/630
1000
1140
100
Tr 1000x8
 
HM 30/1000
MS 30/1000
1120
1260
100
Tr 1120x8
 
HM 30/1120
MS 30/1000
850
1060
118
Tr 850x7
 
HME 31/850
MS 31/850
560
710
85
Tr 560x6
 
HM 31/560
MS 31/600-560
200
240
29
M 200x3
625
KML 40
MBL 40
210
270
30
Tr 210x4
 
HM 42 T
 
710
900
106
Tr 710x7
 
HM 31/710
MS 31/710
230
290
34
Tr 230x4
 
HM 46 T
 
440
520
60
Tr 440x5
 
HME 3088
MS 3092-88
460
540
60
Tr 460x5
 
HM 3092
MS 3092-88
420
490
52
Tr 420x5
 
HME 3084
MS 3084
480
560
60
Tr 480x5
 
HM 3096
MS 30/500-96
400
470
52
Tr 400x5
 
HME 3080
MS 3080-76
140
180
22
M 140x2
430
KM 28
MB 28
500
630
80
Tr 500x5
 
HME 31/500
MS 31/500
145
190
24
M 145x2
520
KM 29
MB 29
800
920
90
Tr 800x7
 
HM 30/800
MS 30/800-750
1060
1300
125
Tr 1060x8
 
HM 31/1060
MS 31/1000
120
155
20
M 120x2
340
KM 24
MB 24
125
160
21
M 125x2
360
KM 25
MB 25
130
165
21
M 130x2
365
KM 26
MB 26
135
175
22
M 135x2
430
KM 27
MB 27
850
1060
118
Tr 850x7
 
HM 31/850
MS 31/850
600
750
85
Tr 600x6
 
HM 31/600
MS 31/600-560
530
630
68
Tr 530x6
 
HME 30/530
MS 30/600-530
155
200
25
M 155x3
540
KM 31
MB 31
530
630
68
Tr 530x6
 
HM 30/530
MS 30/600-530
160
210
25
M 160x3
585
KM 32
MB 32
165
210
26
M 165x3
570
KM 33
MB 33
170
220
26
M 170x3
620
KM 34
MB 34
150
195
24
M 150x2
530
KM 30
MB 30
130
155
21
M 130x2
285
KML 26
MBL 26
120
145
20
M 120x2
265
KML 24
MBL 24
750
950
112
Tr 750x7
 
HME 31/750
MS 31/800-750
180
230
27
M 180x3
670
KM 36
MB 36
1060
1200
100
Tr 1060x8
 
HM 30/1060
MS 30/1000
630
800
95
Tr 630x6
 
HME 31/630
MS 31/630
190
240
28
M 190x3
695
KM 38
MB 38
140
165
22
M 140x2
305
KML 28
MBL 28
500
630
80
Tr 500x5
 
HM 31/500
MS 31/500
800
920
90
Tr 800x7
 
HME 30/800
MS 30/800-750
200
250
29
M 200x3
735
KM 40
MB 40
800
1000
112
Tr 800x7
 
HME 31/800
MS 31/800-750
750
950
112
Tr 750x7
 
HM 31/750
MS 31/800-750
240
290
34
Tr 240x4
 
HME 3048
MS 3052-48
630
800
95
Tr 630x6
 
HM 31/630
MS 31/630
260
330
36
Tr 260x4
 
HM 52 T
MB 52
340
440
55
Tr 340x5
 
HME 3168
MS 3172-68
380
490
60
Tr 380x5
 
HME 3176
MS 3176
12
22
4
M 12x1
11.8
KM 1
MB 1
280
350
38
Tr 280x4
 
HM 56 T
MB 56
10
18
4
M 10x0.75
9.8
KM 0
MB 0
900
1120
125
Tr 900x7
 
HM 31/900
MS 31/900
300
380
40
Tr 300x4
 
HM 3160
MS 3160
360
460
58
Tr 360x5
 
HME 3172
MS 3172-68
25
38
7
M 25x1.5
31.5
KM 5
MB 5
20
32
6
M 20x1
24
KM 4
MB 4
630
730
75
Tr 630x6
 
HME 30/630
MS 30/630
17
28
5
M 17x1
19.6
KM 3
MB 3
320
400
42
Tr 320x5
 
HM 3164
MS 3164
750
870
90
Tr 750x7
 
HME 30/750
MS 30/800-750
260
310
34
Tr 260x4
 
HME 3052
MS 3052-48
15
25
5
M 15x1
14.6
KM 2
MB 2
220
260
30
Tr 220x4
 
HM 3044
MS 3044
45
65
10
M 45x1.5
78
KM 9
MB 9
50
70
11
M 50x1.5
91.5
KM 10
MB 10
40
58
9
M 40x1.5
62
KM 8
MB 8
670
780
80
Tr 670x6
 
HM 30/670
MS 30/670
55
75
11
M 55x2
91.5
KM 11
MB 11
35
52
8
M 35x1.5
50
KM 7
MB 7
340
440
55
Tr 340x5
 
HM 3168
MS 3172-68
60
80
11
M 60x2
95
KM 12
MB 12
30
45
7
M 30x1.5
36.5
KM 6
MB 6
240
290
34
Tr 240x4
 
HM 3048
MS 3052-48
710
830
90
Tr 710x7
 
HM 30/710
MS 30/710
1000
1240
125
Tr 1000x8
 
HM 31/1000
MS 31/1000
950
1080
100
Tr 950x8
 
HM 30/950
MS 30/950
85
110
16
M 85x2
190
KM 17
MB 17
90
120
16
M 90x2
216
KM 18
MB 18
95
125
17
M 95x2
236
KM 19
MB 19
65
85
12
M 65x2
108
KM 13
MB 13
1000
1140
100
Tr 1000x8
 
HME 30/1000
MS 30/1000
70
92
12
M 70x2
118
KM 14
MB 14
75
98
13
M 75x2
134
KM 15
MB 15
80
105
15
M 80x2
173
KM 16
MB 16
220
280
32
Tr 220x4
 
HM 44 T
MB 44
900
1030
100
Tr 900x7
 
HME 30/900
MS 30/900-850
220
260
30
Tr 220x4
 
HME 3044
MS 3044
240
300
34
Tr 240x4
 
HM 48 T
MB 48
360
460
58
Tr 360x5
 
HM 3172
MS 3172-68
500
580
68
Tr 500x5
 
HME 30/500
MS 30/500-96
260
310
34
Tr 260x4
 
HM 3052
MS 3052-48
300
380
40
Tr 300x4
 
HME 3160
MS 3160
380
490
60
Tr 380x5
 
HM 3176
MS 3176
100
130
18
M 100x2
255
KM 20
MB 20
280
330
38
Tr 280x4
 
HM 3056
MS 3056
105
140
18
M 105x2
290
KM 21
MB 21
560
650
75
Tr 560x6
 
HM 30/560
MS 30/560
110
145
19
M 110x2
310
KM 22
MB 22
115
150
19
M 115x2
315
KM 23
MB 23
600
700
75
Tr 600x6
 
HM 30/600
MS 30/600-530

For additional information about the meaning and limitations of the product data, refer to Lock nuts and Principles of bearing selection and application.

SKF logo