W inch lock washers

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

W 00

Dimensions
d 10.312mm
d1 16.637mm
d2 22.225mm
B 0.813mm
f 3.048mm
M 8.484mm
V 1.575mm
Mass
Mass lock washer  0.001kg

In addition to the information provided on this page, consider what is provided under Lock nuts.

SKF logo