W inch lock washers

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

W 022

Dimensions
d 111.633mm
d1 125.755mm
d2 144.475mm
B 2.921mm
f 8.89mm
M 106.299mm
Mass
Mass lock washer  0.11kg

In addition to the information provided on this page, consider what is provided under Lock nuts.

SKF logo