Flanged housings, FNL series for bearings on an adapter sleeve

PrintExport as PDF
  • (all)
    Shaft diameter:
    Exact :
     ≤ da ≤ 
    da =
Shaft diameterAppropriate bearingPrincipal housing dimensionsDesignation
 (basic designation)     
da AA, ABHH1L 
mm mm 
       
40
22209 K
70.5
160
60
179
FNL 509 B
90
C 2220 K
127
250
125
250
FNL 520 B
35
2208 K
66
143
54
160
FNL 508 B
50
1211 K
82
172.5
65
192
FNL 511 B
35
C 2208 K
66
143
54
160
FNL 508 B
80
22218 K
121
210
105
210
FNL 518 A
70
2216 K
113
196
98
196
FNL 516 A
55
1212 K
85
189
72
210
FNL 512 A
40
2209 K
72
160
60
179
FNL 509 A
20
C 2205 K
57
100
38
110
FNL 505 A
75
1217 K
117.5
210
105
210
FNL 517 A
45
22210 K
75
160
60
179
FNL 510 B
50
2211 K
84
172.5
65
192
FNL 511 A
40
22209 K
72
160
60
179
FNL 509 A
45
C 2210 K
77
160
60
179
FNL 510 A
65
C 2215 K
106
190
95
190
FNL 515 A
70
1216 K
110
196
98
196
FNL 516 B
80
22218 K
118
210
105
210
FNL 518 B
30
2207 K
64.5
130
48.5
145
FNL 507 A
60
C 2213 K
86
203
78
225
FNL 513 B
75
2217 K
115
210
105
210
FNL 517 B
80
C 2218 K
121
210
105
210
FNL 518 A
90
C 2220 K
130
250
125
250
FNL 520 A
90
22220 K
127
250
125
250
FNL 520 B
45
2210 K
75
160
60
179
FNL 510 B
45
C 2210 K
75
160
60
179
FNL 510 B
35
1208 K
67
143
54
160
FNL 508 A
90
2220 K
130
250
125
250
FNL 520 A
100
2222 K
137
270
135
270
FNL 522 B
20
22205 K
56.5
100
38
110
FNL 505 B
30
1207 K
64
130
48.5
145
FNL 507 B
90
1220 K
127
250
125
250
FNL 520 B
35
C 2208 K
67
143
54
160
FNL 508 A
80
2218 K
121
210
105
210
FNL 518 A
90
22220 K
130
250
125
250
FNL 520 A
20
1205 K
57
100
38
110
FNL 505 A
45
1210 K
77
160
60
179
FNL 510 A
75
C 2217 K
117.5
210
105
210
FNL 517 A
35
22208 K
66
143
54
160
FNL 508 B
50
22211 K
82
172.5
65
192
FNL 511 B
55
C 2212 K
83
189
72
210
FNL 512 B
80
2218 K
118
210
105
210
FNL 518 B
100
1222 K
137
270
135
270
FNL 522 B
75
22217 K
117.5
210
105
210
FNL 517 A
65
22215 K
104
190
95
190
FNL 515 B
60
22213 K
88
203
78
225
FNL 513 A
25
1206 K
60
117
44
130
FNL 506 B
100
C 2222 K
137
270
135
270
FNL 522 B
30
C 2207 K
64.5
130
48.5
145
FNL 507 A
100
C 2222 K
140
270
135
270
FNL 522 A
45
22210 K
77
160
60
179
FNL 510 A
65
C 2215 K
104
190
95
190
FNL 515 B
60
2213 K
88
203
78
225
FNL 513 A
65
1215 K
106
190
95
190
FNL 515 A
75
1217 K
115
210
105
210
FNL 517 B
65
2215 K
104
190
95
190
FNL 515 B
30
1207 K
64.5
130
48.5
145
FNL 507 A
40
1209 K
70.5
160
60
179
FNL 509 B
55
C 2212 K
85
189
72
210
FNL 512 A
80
C 2218 K
118
210
105
210
FNL 518 B
20
C 2205 K
56.5
100
38
110
FNL 505 B
80
1218 K
121
210
105
210
FNL 518 A
90
2220 K
127
250
125
250
FNL 520 B
20
2205 K
57
100
38
110
FNL 505 A
30
2207 K
64
130
48.5
145
FNL 507 B
45
2210 K
77
160
60
179
FNL 510 A
55
2212 K
83
189
72
210
FNL 512 B
55
22212 K
83
189
72
210
FNL 512 B
35
1208 K
66
143
54
160
FNL 508 B
40
C 2209 K
72
160
60
179
FNL 509 A
50
2211 K
82
172.5
65
192
FNL 511 B
35
2208 K
67
143
54
160
FNL 508 A
90
1220 K
130
250
125
250
FNL 520 A
55
2212 K
85
189
72
210
FNL 512 A
70
1216 K
113
196
98
196
FNL 516 A
70
22216 K
113
196
98
196
FNL 516 A
75
2217 K
117.5
210
105
210
FNL 517 A
50
1211 K
84
172.5
65
192
FNL 511 A
40
1209 K
72
160
60
179
FNL 509 A
25
22206 K
60.5
117
44
130
FNL 506 A
70
22216 K
110
196
98
196
FNL 516 B
70
2216 K
110
196
98
196
FNL 516 B
30
22207 K
64.5
130
48.5
145
FNL 507 A
40
2209 K
70.5
160
60
179
FNL 509 B
60
1213 K
88
203
78
225
FNL 513 A
65
2215 K
106
190
95
190
FNL 515 A
65
1215 K
104
190
95
190
FNL 515 B
100
22222 K
137
270
135
270
FNL 522 B
50
22211 K
84
172.5
65
192
FNL 511 A
75
C 2217 K
115
210
105
210
FNL 517 B
100
22222 K
140
270
135
270
FNL 522 A
50
C 2211 K
84
172.5
65
192
FNL 511 A
30
22207 K
64
130
48.5
145
FNL 507 B
55
1212 K
83
189
72
210
FNL 512 B
30
C 2207 K
64
130
48.5
145
FNL 507 B
100
2222 K
140
270
135
270
FNL 522 A
25
1206 K
60.5
117
44
130
FNL 506 A
100
1222 K
140
270
135
270
FNL 522 A
25
2206 K
60.5
117
44
130
FNL 506 A
60
22213 K
86
203
78
225
FNL 513 B
70
C 2216 K
110
196
98
196
FNL 516 B
20
2205 K
56.5
100
38
110
FNL 505 B
20
1205 K
56.5
100
38
110
FNL 505 B
80
1218 K
118
210
105
210
FNL 518 B
65
22215 K
106
190
95
190
FNL 515 A
60
1213 K
86
203
78
225
FNL 513 B
25
2206 K
60
117
44
130
FNL 506 B
20
22205 K
57
100
38
110
FNL 505 A
60
C 2213 K
88
203
78
225
FNL 513 A
60
2213 K
86
203
78
225
FNL 513 B
25
C 2206 K
60
117
44
130
FNL 506 B
75
22217 K
115
210
105
210
FNL 517 B
35
22208 K
67
143
54
160
FNL 508 A
70
C 2216 K
113
196
98
196
FNL 516 A
45
1210 K
75
160
60
179
FNL 510 B
55
22212 K
85
189
72
210
FNL 512 A
40
C 2209 K
70.5
160
60
179
FNL 509 B
50
C 2211 K
82
172.5
65
192
FNL 511 B
25
C 2206 K
60.5
117
44
130
FNL 506 A
25
22206 K
60
117
44
130
FNL 506 B

For additional information about the meaning and limitations of the product data, refer to Flanged housings, FNL series and Overview, selection and application recommendations.

SKF logo