Locating and non-locating bearing positions

SAF and SAW housings can be used for both the locating and non-locating bearing position.
The housings are machined standard for bearings in the non-locating position. Bearings in the locating position as well as CARB toroidal roller bearings must be secured in the housing with one or two stabilizing (locating) rings. Appropriate stabilizing rings are listed in the product tables for:
SKF logo