Split plummer block housings, large SNL series for bearings on an adapter sleeve, with standard seals

PrintExport as PDF
  • (all)
    (all)
    Shaft diameter:
    Exact :
     ≤ da ≤ 
    da =
ShaftAppropriate bearingPrincipal housing dimensionsDesignation
 (basic designation)     
da AHH1L 
mm mm 
       
163.512
C 3236 K
260
375
190
560
SNL 3236
180
23040 K
260
375
190
560
SNL 3040
410
23088 K
430
755
380
1120
SNL 3088
380
23280 K
460
835
420
1220
SNL 3280
260
22356 K
400
675
340
950
SNL 3168
200
22244 K
310
474
240
700
SNL 3148
180
C 3040 K
260
375
190
560
SNL 3040
400
23284 K
470
880
440
1280
SNL 3284
150.813
23134 K
230
333
170
510
SNL 3134
265.113
23056 K
320
516
260
770
SNL 3056
200
C 3144 K
290
434
220
640
SNL 3144
320
23168 K
400
675
340
950
SNL 3168
380
23180 K
430
755
380
1120
SNL 3180
410
23188 K
460
835
420
1220
SNL 3188
260
23256 K
350
591
300
830
SNL 3256
200
22344 K
320
551
280
790
SNL 3156
260
C 3156 K
320
551
280
790
SNL 3156
180
22340 K
320
516
260
770
SNL 3056
200
23144 K
290
434
220
640
SNL 3144
400
23184 K
460
810
410
1170
SNL 3184
140
22332 K
280
411
210
610
SNL 3140
260
C 3056 K
320
516
260
770
SNL 3056
380
23080 K
400
695
350
1000
SNL 3080
150.813
C 3134 K
230
333
170
510
SNL 3134
163.512
C 3136 K
240
353
180
530
SNL 3136
140
22232 K
240
353
180
530
SNL 3038
303.212
23064 K
350
591
300
830
SNL 3064
182.563
23040 K
260
375
190
560
SNL 3040
160
23136 K
240
353
180
530
SNL 3136
200
23244 K
310
474
240
700
SNL 3244
182.563
23240 K
290
434
220
640
SNL 3240
277.813
23260 K
370
631
320
880
SNL 3260
400
23084 K
400
715
360
1040
SNL 3084
160
C 3136 K
240
353
180
530
SNL 3136
240
C 3052 K
310
474
240
700
SNL 3052
280
23160 K
350
591
300
830
SNL 3160
170
23238 K
280
411
210
610
SNL 3238
160
22236 K
260
375
190
560
SNL 3138
240
23152 K
320
516
260
770
SNL 3152
303.212
23264 K
400
675
340
950
SNL 3264
340
C 3072 K
370
631
320
880
SNL 3072
300
22264 K
400
675
340
950
SNL 3168
354.012
23076 K
400
675
340
950
SNL 3076
182.563
C 3140 K
280
411
210
610
SNL 3140
240
22252 K
350
591
300
830
SNL 3064
227.012
23248 K
320
516
260
770
SNL 3248
176.213
C 3038 K
240
353
180
530
SNL 3038
150
23234 K
260
375
190
560
SNL 3234
115
22326 K
230
333
170
510
SNL 3134
150
23134 K
230
333
170
510
SNL 3134
163.512
23136 K
240
353
180
530
SNL 3136
320
23068 K
370
631
320
880
SNL 3068
135
22330 K
260
375
190
560
SNL 3138
265.113
C 3056 K
320
516
260
770
SNL 3056
150
C 3134 K
230
333
170
510
SNL 3134
280
23260 K
370
631
320
880
SNL 3260
160
C 3036 K
230
333
170
510
SNL 3036
341.313
23072 K
370
631
320
880
SNL 3072
170
22238 K
280
411
210
610
SNL 3140
240
22352 K
370
631
320
880
SNL 3164
170
C 2238 K
280
411
210
610
SNL 3140
240
C 3152 K
320
516
260
770
SNL 3152
150
22334 K
290
434
220
640
SNL 3048
220
23148 K
310
474
240
700
SNL 3148
150.813
22334 K
290
434
220
640
SNL 3048
260
22256 K
350
591
300
830
SNL 3160
182.563
23140 K
280
411
210
610
SNL 3140
265.113
23256 K
350
591
300
830
SNL 3256
410
23288 K
470
920
460
1330
SNL 3288
176.213
23238 K
280
411
210
610
SNL 3238
320
23268 K
400
715
360
1040
SNL 3268
277.813
23060 K
320
551
280
790
SNL 3060
176.213
C 2238 K
280
411
210
610
SNL 3140
160
23236 K
260
375
190
560
SNL 3236
280
C 3160 K
350
591
300
830
SNL 3160
163.512
C 3036 K
230
333
170
510
SNL 3036
170
23038 K
240
353
180
530
SNL 3038
260
23156 K
320
551
280
790
SNL 3156
160
C 3236 K
260
375
190
560
SNL 3236
252.412
C 3056 K
320
516
260
770
SNL 3056
300
23264 K
400
675
340
950
SNL 3264
220
22248 K
320
516
260
770
SNL 3152
220
C 3148 K
310
474
240
700
SNL 3148
176.213
23038 K
240
353
180
530
SNL 3038
163.512
22236 K
260
375
190
560
SNL 3138
176.213
C 3138 K
260
375
190
560
SNL 3138
300
23164 K
370
631
320
880
SNL 3164
315.913
23068 K
370
631
320
880
SNL 3068
182.563
C 3040 K
260
375
190
560
SNL 3040
277.813
23160 K
350
591
300
830
SNL 3160
450
23196 K
470
920
460
1330
SNL 3196
239.713
C 3052 K
310
474
240
700
SNL 3052
239.713
23052 K
310
474
240
700
SNL 3052
176.213
22238 K
280
411
210
610
SNL 3140
163.512
23036 K
230
333
170
510
SNL 3036
340
23072 K
370
631
320
880
SNL 3072
150.813
23234 K
260
375
190
560
SNL 3234
340
23272 K
430
755
380
1120
SNL 3272
160
23036 K
230
333
170
510
SNL 3036
430
23192 K
470
880
440
1280
SNL 3192
450
23096 K
460
810
410
1170
SNL 3096
220
C 3048 K
290
434
220
640
SNL 3048
176.213
23138 K
260
375
190
560
SNL 3138
280
23060 K
320
551
280
790
SNL 3060
300
23064 K
350
591
300
830
SNL 3064
360
23076 K
400
675
340
950
SNL 3076
340
23172 K
400
695
350
1000
SNL 3172
360
23176 K
400
715
360
1040
SNL 3176
180
C 3140 K
280
411
210
610
SNL 3140
300
C 3164 K
370
631
320
880
SNL 3164
180
23240 K
290
434
220
640
SNL 3240
180
23140 K
280
411
210
610
SNL 3140
430
23092 K
460
810
410
1170
SNL 3092
200
C 3044 K
280
411
210
610
SNL 3044
200
23044 K
280
411
210
610
SNL 3044
320
C 3068 K
370
631
320
880
SNL 3068
500
230/530 K
470
920
460
1330
SNL 30/530
182.563
22240 K
290
434
220
640
SNL 3048
125
22328 K
240
353
180
530
SNL 3136
163.512
23236 K
260
375
190
560
SNL 3236
340
22272 K
430
755
380
1120
SNL 3180
300
C 3064 K
350
591
300
830
SNL 3064
341.313
C 3072 K
370
631
320
880
SNL 3072
315.913
C 3068 K
370
631
320
880
SNL 3068
240
23052 K
310
474
240
700
SNL 3052
470
230/500 K
460
835
420
1220
SNL 30/500
280
C 3060 K
320
551
280
790
SNL 3060
176.213
22338 K
310
474
240
700
SNL 3148
277.813
C 3060 K
320
551
280
790
SNL 3060
252.412
23056 K
320
516
260
770
SNL 3056
200
C 2244 K
310
474
240
700
SNL 3148
240
23252 K
350
591
300
830
SNL 3252
277.813
C 3160 K
350
591
300
830
SNL 3160
180
22240 K
290
434
220
640
SNL 3048
239.713
23252 K
350
591
300
830
SNL 3252
360
23276 K
460
810
410
1170
SNL 3276
170
22338 K
310
474
240
700
SNL 3148
170
23138 K
260
375
190
560
SNL 3138
303.212
C 3064 K
350
591
300
830
SNL 3064
170
C 3138 K
260
375
190
560
SNL 3138
220
23248 K
320
516
260
770
SNL 3248
150
C 2234 K
260
375
190
560
SNL 3040
260
23056 K
320
516
260
770
SNL 3056
280
22260 K
370
631
320
880
SNL 3164
220
23048 K
290
434
220
640
SNL 3048
150
22234 K
260
375
190
560
SNL 3040
220
22348 K
350
591
300
830
SNL 3160
170
C 3038 K
240
353
180
530
SNL 3038

For additional information about the meaning and limitations of the product data, refer to Split plummer block housings, SNL 30, 31 and 32 series and Overview, selection and application recommendations.

SKF logo