Split plummer block housings, SONL series for bearings on an adapter sleeve

PrintExport as PDF
  • (all)
    (all)
    Shaft diameter:
    Exact :
     ≤ da ≤ 
    da =
Shaft diameterAppropriate bearingPrincipal housing dimensionsDesignation
 (basic designation)     
da AHH1L 
mm mm 
       
80
C 2218 K
170
245
135
360
SONL 218-518
90
2220 K
186
270
145
400
SONL 220-520
135
22230 K
260
375
200
540
SONL 230-530
170
C 2238 K
330
480
260
720
SONL 238-538
100.013
C 2222 K
213
290
160
420
SONL 222-522
131.762
22230 K
260
375
200
540
SONL 230-530
87.313
C 2220 K
186
270
145
400
SONL 220-520
112.713
22226 K
255
335
180
450
SONL 226-526
125.412
22228 K
260
355
190
500
SONL 228-528
135
C 2230 K
260
375
200
540
SONL 230-530
125
22228 K
260
355
190
500
SONL 228-528
125.412
C 2228 K
260
355
190
500
SONL 228-528
138.113
22232 K
278
406
215
560
SONL 232-532
180
22240 CCK/W33
338
510
275
730
SONL 240-540
87.313
22220 K
186
270
145
400
SONL 220-520
150
C 2234 K
310
440
235
610
SONL 234-534
100.013
22222 K
213
290
160
420
SONL 222-522
150.813
22234 CCK/W33
310
440
235
610
SONL 234-534
100
2222 K
213
290
160
420
SONL 222-522
74.612
2217 K
163
230
125
330
SONL 217-517
115
22226 K
255
335
180
450
SONL 226-526
74.612
C 2217 K
163
230
125
330
SONL 217-517
160
22236 CCK/W33
320
455
245
650
SONL 236-536
176.213
C 2238 K
330
480
260
720
SONL 238-538
200
C 2244 K
358
565
305
820
SONL 244-544
150.813
C 2234 K
310
440
235
610
SONL 234-534
163.513
22236 CCK/W33
320
455
245
650
SONL 236-536
106.362
22224 K
245
315
170
420
SONL 224-524
140
22232 K
278
406
215
560
SONL 232-532
112.713
C 2226 K
255
335
180
450
SONL 226-526
90
C 2220 K
186
270
145
400
SONL 220-520
200
22244 CCK/W33
358
565
305
820
SONL 244-544
201.613
C 2244 K
358
565
305
820
SONL 244-544
150
22234 CCK/W33
310
440
235
610
SONL 234-534
110
22224 K
245
315
170
420
SONL 224-524
90
22220 K
186
270
145
400
SONL 220-520
201.613
22244 CCK/W33
358
565
305
820
SONL 244-544
80.963
2218 K
170
245
135
360
SONL 218-518
182.563
22240 CCK/W33
338
510
275
730
SONL 240-540
227.013
22248 CCK/W33
368
625
340
900
SONL 248-548
87.313
2220 K
186
270
145
400
SONL 220-520
106.362
C 2224 K
245
315
170
420
SONL 224-524
220
22248 CCK/W33
368
625
340
900
SONL 248-548
75
C 2217 K
163
230
125
330
SONL 217-517
80.963
C 2218 K
170
245
135
360
SONL 218-518
125
C 2228 K
260
355
190
500
SONL 228-528
110
C 2224 K
245
315
170
420
SONL 224-524
115
C 2226 K
255
335
180
450
SONL 226-526
74.612
22217 K
163
230
125
330
SONL 217-517
170
22238 CCK/W33
330
480
260
720
SONL 238-538
131.762
C 2230 K
260
375
200
540
SONL 230-530
80
22218 K
170
245
135
360
SONL 218-518
80
2218 K
170
245
135
360
SONL 218-518
100.013
2222 K
213
290
160
420
SONL 222-522
80.963
22218 K
170
245
135
360
SONL 218-518
100
22222 K
213
290
160
420
SONL 222-522
176.213
22238 CCK/W33
330
480
260
720
SONL 238-538
75
22217 K
163
230
125
330
SONL 217-517
100
C 2222 K
213
290
160
420
SONL 222-522
75
2217 K
163
230
125
330
SONL 217-517

For additional information about the meaning and limitations of the product data, refer to Split plummer block housings, SONL series and Overview, selection and application recommendations.

SKF logo