Bearing life

For information about the SKF rating life, minimum load and static safety for bearings in SKF inch roller bearing units, refer to Spherical roller bearings. The bearing data are listed in table 1 and table 2.
SKF logo