Operating speed

The speeds at which SKF inch roller bearing units can be operated depend on the sealing solution in the bearing unit. For bearing units fitted with TriGard or radial shaft seals, the limiting speeds are based on the permissible circumferential speed at the seal lips (table 1). For bearing units fitted with labyrinth seals, the limiting speeds are imposed by the bearing size and grease.
SKF logo