Mounting

If a bearing with Solid Oil is to be hot mounted, it should be heated using an induction heater when mounting temperatures up to 120 °C (248 °F) are permissible. Heating plates or heated oil baths should not be used to heat bearings with Solid Oil.
SKF logo