Hybrid cylindrical roller bearings, single row

PrintExport as PDF
  • Bore diameter:
    Exact :
     ≤ d ≤ 
    d =
    Outside diameter:
    Exact :
     ≤ D ≤ 
    D =
    Width:
    Exact :
     ≤ B ≤ 
    B =
Principal dimensionsBasic load ratingsFatique load limitSpeed ratingsDesignation
   dynamicstatic Reference speedLimiting speed 
dDBCC0Pu   
mmkNkNr/min 
         
60
130
31
154
163
21.2
5000
6700
NU 312 ECM/HC5C3
65
100
18
62.7
81.5
10.6
7500
7500
NU 1013 ECP/HC5C3
85
130
22
72.1
91.5
11.6
6000
6000
NU 1017 M/HC5C3
100
150
24
89.7
122
15
5000
5000
NU 1020 M/HC5C3
75
130
25
132
160
21.2
5300
6000
NU 215 ECM/HC5C3
95
145
24
88
116
14.3
5300
8000
NU 1019 ML/HC5C3
65
120
23
110
122
16
5600
6700
NU 213 ECM/HC5C3
50
80
16
47.3
57
7.2
9500
9500
NU 1010 ECP/HC5C3
75
115
20
58.3
71
9.3
6700
6700
NU 1015 M/HC5C3
60
95
18
38
45.5
5.85
8000
8000
NU 1012 M/HC5C3
80
125
22
102
134
17.3
6000
6000
NU 1016 ECM/HC5C3
70
150
35
209
228
29
4300
5600
NU 314 ECM/HC5C3
45
75
16
45.7
54
6.8
11000
11000
NU 1009 ECP/HC5C3
55
100
21
85.8
100
12.9
7000
8000
NU 211 ECM/HC5C3
80
140
26
142
173
22
4800
5600
NU 216 ECM/HC5C3
50
110
27
112
116
15.3
6000
8000
NU 310 ECM/HC5C3
55
120
29
138
146
19
5600
7000
NU 311 ECM/HC5C3
55
90
18
57.2
69.5
9
8500
8500
NU 1011 ECM/HC5C3
90
140
24
85.8
110
13.7
5600
5600
NU 1018 M/HC5C3
50
90
20
66
72
9.15
7500
9000
NU 210 ECM/HC5C3
40
68
15
25.5
26.5
3.35
12000
18000
NU 1008 ML/HC5C3
70
125
24
121
140
18.6
5300
6300
NU 214 ECM/HC5C3
90
160
30
183
220
16.6
4500
5000
NU 218 ECM/HC5C3
60
110
22
96.8
106
14
6300
7500
NU 212 ECM/HC5C3
70
110
20
79.2
98
12.9
7000
7000
NU 1014 ECP/HC5C3
85
150
28
168
200
25.5
4500
5300
NU 217 ECM/HC5C3
65
140
33
183
196
25.5
4800
6000
NU 313 ECM/HC5C3

For additional information about the meaning and limitations of the product data, refer to Hybrid bearings and Principles of bearing selection and application.

SKF logo