Permissible speed

The speed ratings in the product tables (Deep groove ball bearings, Cylindrical roller bearings) indicate:
  • the reference speed, which enables a quick assessment of the speed capabilities from a thermal frame of reference
  • the limiting speed, which is a mechanical limit that should not be exceeded unless the bearing design and the application are adapted for higher speeds

For additional information, refer to Operating temperature and speed.

SKF recommends oil lubrication for bearings with a ring centred cage (designation suffix ML). When these bearings are grease lubricated, the n dm value is limited to ≤ 250 000 mm/min.
where
dmbearing mean diameter [mm]
= 0,5 (d + D)
nrotational speed [r/min]
SKF logo