Load carrying capacity

Dynamic loads

As indexing roller units are not supported in a housing, the outer rings deform, leading to an altered load distribution and bending stresses in the outer ring.

The basic load ratings listed in the product table take into account the altered load distribution, while the maximum radial loads Fr max (→ product table) are based on the bending stresses.

Static loads

Permissible static load is the lower value of F0r max and C0 (→ product table).

Equivalent dynamic bearing load
For additional information → Equivalent dynamic bearing load, P
P = Fr
Equivalent static bearing load
For additional information → Equivalent static load
P0 = Fr

Symbols

C0basic static load rating [kN] (→ product table)
Frradial load [kN]
Fr maxmaximum permissible dynamic radial load [kN] (→ product table)
F0r max maximum permissible static radial load [kN] (→ product table)
Pequivalent dynamic bearing load [kN]
P0equivalent static bearing load [kN]
SKF logo