Roller unit data

Boundary dimensions

Not standardized

Tolerances

For additional information → Tolerances

Normal

Values: ISO 492 (table 1)

Radial internal clearance

For additional information → Selecting internal clearance or preload

  • d ≤ 120 mm → Normal
  • d > 120 mm → C3

Values: ISO 5753-1 (table 2)


Values are valid for unmounted units under zero measuring load.

SKF logo