Polymer thrust ball bearings

PrintExport as PDF
  • (all)
    Bore diameter:
    Exact :
     ≤ d ≤ 
    d =
    Outside diameter:
    Exact :
     ≤ D ≤ 
    D =
    Height:
    Exact :
     ≤ H ≤ 
    H =
    ►Popular item
Principal dimensionsBasic load ratings1)Limiting speed2)Designation
   dynamicstatic  
dDHCC0  
mmkNr/min 
       
25
52
18
0.9
0.72
350
51305 V/HR22Q2
25
42
11
0.77
0.625
375
51105 V/HR22T2
15
28
9
0.55
0.44
460
51102 V/HR22T2
15
28
9
0.625
0.5
500
51102 V/HR11Q1
40
60
13
0.975
0.78
345
51108 V/HR22T2
30
52
16
0.9
0.72
345
51206 V/HR22T2
30
47
11
0.835
0.67
370
51106 V/HR22Q2
40
60
13
1.11
0.89
375
51108 V/HR11Q1
20
40
14
0.75
0.6
420
51204 V/HR22Q2
17
35
12
0.75
0.6
480
51203 V/HR11Q1
10
26
11
0.26
0.21
600
51200 V/HR11Q1
10
26
11
0.23
0.185
550
51200 V/HR22T2
17
35
12
0.66
0.53
440
51203 V/HR22T2
25
42
11
0.88
0.71
410
51105 V/HR11Q1
45
65
14
1.04
0.835
330
51109 V/HR22Q2
35
62
18
0.96
0.765
335
51207 V/HR22Q2
10
24
9
0.22
0.175
550
51100 V/HR22Q2
30
52
16
1.02
0.82
375
51206 V/HR11T1
12
28
11
0.36
0.29
500
51201 V/HR22Q2
17
30
9
0.625
0.5
440
51103 V/HR22Q2
15
28
9
0.625
0.5
500
51102 V/HR11T1
40
60
13
1.11
0.89
375
51108 V/HR11T1
17
35
12
0.75
0.6
480
51203 V/HR11T1
20
40
14
0.86
0.69
460
51204 V/HR11Q1
45
65
14
1.04
0.835
330
51109 V/HR22T2
30
52
16
0.9
0.72
345
51206 V/HR22Q2
10
26
11
0.23
0.185
550
51200 V/HR22Q2
20
40
14
0.75
0.6
420
51204 V/HR22T2
25
52
18
0.9
0.72
350
51305 V/HR22T2
25
42
11
0.77
0.625
375
51105 V/HR22Q2
45
65
14
1.19
0.95
360
51109 V/HR11Q1
25
52
18
1.02
0.82
380
51305 V/HR11Q1
20
35
10
0.71
0.57
420
51104 V/HR22Q2
15
32
12
0.65
0.52
500
51202 V/HR11T1
35
52
12
1.01
0.81
390
51107 V/HR11T1
12
26
9
0.4
0.32
540
51101 V/HR11T1
30
60
21
0.94
0.755
330
51306 V/HR22Q2
17
30
9
0.71
0.57
480
51103 V/HR11Q1
17
30
9
0.625
0.5
440
51103 V/HR22T2
25
47
15
0.815
0.66
370
51205 V/HR22Q2
45
65
14
1.19
0.95
360
51109 V/HR11T1
35
62
18
1.09
0.87
365
51207 V/HR11T1
30
47
11
0.95
0.76
400
51106 V/HR11T1
20
40
14
0.86
0.69
460
51204 V/HR11T1
25
52
18
1.02
0.82
380
51305 V/HR11T1
35
52
12
1.01
0.81
390
51107 V/HR11Q1
20
35
10
0.81
0.65
460
51104 V/HR11Q1
15
32
12
0.65
0.52
500
51202 V/HR11Q1
25
47
15
0.815
0.66
370
51205 V/HR22T2
12
26
9
0.4
0.32
540
51101 V/HR11Q1
20
35
10
0.71
0.57
420
51104 V/HR22T2
15
32
12
0.57
0.46
460
51202 V/HR22T2
12
26
9
0.35
0.28
500
51101 V/HR22T2
30
60
21
0.94
0.755
330
51306 V/HR22T2
30
60
21
1.07
0.86
360
51306 V/HR11Q1
12
28
11
0.41
0.33
540
51201 V/HR11T1
17
30
9
0.71
0.57
480
51103 V/HR11T1
35
52
12
0.885
0.71
360
51107 V/HR22T2
10
24
9
0.25
0.2
600
51100 V/HR11T1
25
47
15
0.93
0.75
400
51205 V/HR11Q1
25
42
11
0.88
0.71
410
51105 V/HR11T1
15
28
9
0.55
0.44
460
51102 V/HR22Q2
30
47
11
0.95
0.76
400
51106 V/HR11Q1
40
60
13
0.975
0.78
345
51108 V/HR22Q2
30
47
11
0.835
0.67
370
51106 V/HR22T2
10
26
11
0.26
0.21
600
51200 V/HR11T1
35
62
18
0.96
0.765
335
51207 V/HR22T2
17
35
12
0.66
0.53
440
51203 V/HR22Q2
35
62
18
1.09
0.87
365
51207 V/HR11Q1
35
52
12
0.885
0.71
360
51107 V/HR22Q2
12
26
9
0.35
0.28
500
51101 V/HR22Q2
30
60
21
1.07
0.86
360
51306 V/HR11T1
25
47
15
0.93
0.75
400
51205 V/HR11T1
15
32
12
0.57
0.46
460
51202 V/HR22Q2
30
52
16
1.02
0.82
375
51206 V/HR11Q1
10
24
9
0.22
0.175
550
51100 V/HR22T2
10
24
9
0.25
0.2
600
51100 V/HR11Q1
12
28
11
0.36
0.29
500
51201 V/HR22T2
20
35
10
0.81
0.65
460
51104 V/HR11T1
12
28
11
0.41
0.33
540
51201 V/HR11Q1

1) Consider adjustment of Load carrying capacity depending on operating conditions.
2)Permissible speed

In addition to the information provided on this page, consider what is provided under Polymer ball bearings.

SKF logo